MITSUBISHI ELECTRIC Зміни на краще

Power Train Assembly Process

  • Enhancing traceability by storing serial numbers of mechanical parts and process/equipment history information in a database
  • Improving quality by preventing incomplete fitting of connectors
  • Performing preventive maintenance by monitoring the operational status of robots
  • Reducing cycle time of tightening screws with a nut runner
  • Shortening recovery time when an error occurs by monitoring processes automated by robots and processes with operators

Solution overview

Issues Solutions 
Enhancing traceability by storing serial numbers of mechanical parts and process/equipment history information in a databaseLink the engine assembly information and each mechanical part information collected by the MES Interface module in a database.
Improving quality by preventing incomplete fitting of connectorsCollect noise during fitting with a high-speed analog input module and perform FFT analysis with a PLC.
Performing preventive maintenance by monitoring the operational status of robotsVisualize the operational status of robots with e-F@ctory starter package.
Reducing cycle time of tightening screws with a nut runnerSwitch to torque control during high-speed operation.
Shortening recovery time when an error occurs by monitoring processes automated by robots and processes with operatorsMonitor operation processes by connecting multiple network cameras to one PLC.

Solution details

Enhancing traceability by storing serial numbers of mechanical parts and process/equipment history information in a database

Store mechanical part serial numbers and process information collected from each process in a database server.Realize traceability by linking the engine assembly information and mechanical part information collected by the MES Interface module in a database.

Link product serial numbers to various data, which allows not only tracking back of each product production process but also data utilization for various purposes.

Key Point

  • Link data collected by the MES Interface module and equipment history information of each mechanical part in a database, and utilize the linked data as a single piece of information.

Improving quality by preventing incomplete fitting of connectors

Collect noise during fitting with a high-speed analog input module and perform FFT analysis with a PLC to eliminate quality inconsistencies caused by connector fitting operations that rely on the personnel's sense.

Obtain analog input signals without high-frequency noise components by using a primary delay filter.

Detect incomplete fitting by judging whether the input waveform is within the range of the reference waveform.

Key Points 

  • An interface module that captures analog signals from external devices to a PLC (Up to 4 channels in 5 μs.)
  • FFT converts time-domain waveforms into frequency-domain waveform.

Performing preventive maintenance by monitoring the operational status of robots

Perform preventive maintenance of whole equipment by a robot controller collecting signals of operational status and emergency stop alarms from multiple robots, and e-F@ctory starter package analyzing/visualizing the collected data.

Up to eight robots can be connected and monitored on a GOT with the robot monitoring in e-F@ctory starter package.

Key Points 

  • Detect errors that were difficult to find with a simple threshold monitoring by using waveform guard band monitoring.
  • Easily identify trouble causes by 24-hour operation monitoring and trouble monitoring, leading to reduced downtime.

Reducing cycle time of tightening screws with a nut runner

Reduce cycle time by smoothly switching to torque control during high-speed operation without dropping the speed.

The continuous operation to torque control of the Motion module/Simple Motion module smoothly switches position control to torque control without stopping the motor.

Key Points

  • Motion control can be performed with a single controller reducing the size of the control panel.
  • A wide variety of motion control such as speed-torque control and positioning control is available.

Shortening recovery time when an error occurs by monitoring processes automated by robots and processes with operators

Monitor operation processes by connecting multiple network cameras to one PLC via a camera recorder unit. Shorten the recovery and cause investigation time by analyzing images and log data of the entire process at an error occurrence.

All device/label data are collected every scan along with timestamps before and after a trouble. Images took by network cameras are recorded.

Key Points

  • Set cameras according to the situation of each process with the camera recorder unit that supports various types of cameras.
  • Identify the trouble cause by checking and analyzing the images, waveforms, and ladder information of the entire process in a batch.

Product Lineup

Competencies

Our Stories

2026-07-07

NEWThe factory that thinks - turning data into real shop floor performance

Mitsubishi Electric Automotive Czech

EN
Дивіться відео на YouTube
#Automotive#MES interface

2026-07-07

NEWBMS-Driven energy and facility performance

Mitsubishi Electric Automotive Czech

EN
Дивіться відео на YouTube
#Automotive#Mitsubishi Electric Iconics Digital Solutions#GENESIS64#MELSEC iQ-R Series

2024-06-01

Industrial robots as an unusual measuring tool for testing radar sensors

Noffz GmbH

ENDE
#Automotive#Digitalisation#Industrial Robots - MELFA

2023-11-07

E-Motor Production

Renault Group

Дивіться відео на YouTube
#Automotive#Digital Manufacturing#Programmable Controllers MELSEC#Visualization

2018-11-01

Poka Yoke: Error-free manual workstations

Werkstatt Bremen - Martinshof

DE
Дивіться відео на YouTube
#Automotive#Material Handling#Controllers#Human-Machine Interfaces (HMIs) - GOT#Industrial Robots - MELFA

2012-08-01

Plasma deburring in the automotive supply industry

MW-TEC GmbH & Co. KG

ENDE
#Automotive#Human-Machine Interfaces (HMIs) - GOT#Robots#Controllers

2007-06-13

Robot-assisted Hot-Melt Gluing Station

Otto Kuhlmann GmbH & Co. KG MW-TEC GmbH & Co. KG

ENDE
#Automotive#Robots#Controllers

2007-03-01

Flexible part measurement system for quality control

Schmidtke electronic

ENDE
#Automotive#Robots