MITSUBISHI ELECTRIC Зміни на краще

Main Car Assembly Process

  • Clarifying operation procedure/time for a diversified workforce to improve quality
  • Measuring and constantly monitoring each part of the assembled vehicle body to improve quality

Solution overview

Issues Solutions 
Clarifying operation procedure/time for a diversified workforce to improve qualityClarify operation procedure/time with the ANDON, POKA-YOKE, and screw-tightening support systems.
Measuring and constantly monitoring each part of the assembled vehicle body to improve qualityConstantly monitor everything such as assembly precision, adhesive application, and QR code reading with MELSENSOR.

Solution details

Clarifying operation procedure/time for a diversified workforce to improve quality

Clarify operation procedure/time and share shop floor information with the ANDON, POKA-YOKE, and screw-tightening support systems to prevent defective production due to operational mistakes and reduce downtime. Also detect operational mistakes and monitor all equipment with the KOTSUMON system to enhance productivity.

Information obtained from the shop floor is displayed on the ANDON monitor via GOT2000, allowing site workers, the site manager, and the maintenance personnel at the office to share the information.

Digital Picking prevents human errors and supports assembling/screw-tightening operations to improve quality and productivity.

Key Points 
  • Operation processes can be reviewed and corrected smoothly when a problem occurs.
    • Mistakes such as picking the wrong parts are prevented and downtime is reduced.

    Measuring and constantly monitoring each part of the assembled vehicle body to improve quality

    Use MELSENSOR to constantly monitor everything such as assembly precision, adhesive application, and QR code reading of the assembled vehicle body. Evaluate the products to prevent the outflow of defective ones to maintain good quality.

    Visualization via the GOT enables workers to check the inspection results immediately.

    Digital Picking prevents human errors and supports assembling/screw-tightening operations to improve quality and productivity.

    Key Points

    • Reliable reading of 2-D codes with serious damage or damaged detection patterns, and 1-D codes with reflection, damage, or printing failure is provided.
    • The wide visual field enables batch reading of multiple codes and stable reading of codes on varying positions and heights with one code reader.

    Product Lineup

    Competencies

    Our Stories

    2026-07-07

    NEWThe factory that thinks - turning data into real shop floor performance

    Mitsubishi Electric Automotive Czech

    EN
    Дивіться відео на YouTube
    #Automotive#MES interface

    2026-07-07

    NEWBMS-Driven energy and facility performance

    Mitsubishi Electric Automotive Czech

    EN
    Дивіться відео на YouTube
    #Automotive#Mitsubishi Electric Iconics Digital Solutions#GENESIS64#MELSEC iQ-R Series

    2024-06-01

    Industrial robots as an unusual measuring tool for testing radar sensors

    Noffz GmbH

    ENDE
    #Automotive#Digitalisation#Industrial Robots - MELFA

    2023-11-07

    E-Motor Production

    Renault Group

    Дивіться відео на YouTube
    #Automotive#Digital Manufacturing#Programmable Controllers MELSEC#Visualization

    2018-11-01

    Poka Yoke: Error-free manual workstations

    Werkstatt Bremen - Martinshof

    DE
    Дивіться відео на YouTube
    #Automotive#Material Handling#Controllers#Human-Machine Interfaces (HMIs) - GOT#Industrial Robots - MELFA

    2012-08-01

    Plasma deburring in the automotive supply industry

    MW-TEC GmbH & Co. KG

    ENDE
    #Automotive#Human-Machine Interfaces (HMIs) - GOT#Robots#Controllers

    2007-06-13

    Robot-assisted Hot-Melt Gluing Station

    Otto Kuhlmann GmbH & Co. KG MW-TEC GmbH & Co. KG

    ENDE
    #Automotive#Robots#Controllers

    2007-03-01

    Flexible part measurement system for quality control

    Schmidtke electronic

    ENDE
    #Automotive#Robots